IESNA:LM-63-2002
[TEST]P1380099
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6A-835-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 170W 80CRI 3500K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (156) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.42A 170.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]12.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23605.5
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 170.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
3520.5 3683.9 3910.5 3931.6 3952.7 3905.3 3741.9 3520.5 3499.5 3678.6 3926.3 4279.5 4769.6 5323.0 5918.5 6456.1 6914.6 7336.2 
7852.7 8358.6 8833.0 8964.7 8532.6 7778.9 6108.2 3272.8 2055.4 1502.0 1117.3 816.9 574.5 432.2 316.2 168.6 52.7 10.5 0.0 
3520.5 3741.9 3910.5 3973.8 3989.6 3947.4 3778.8 3541.6 3520.5 3699.7 3968.5 4274.2 4795.9 5312.4 5908.0 6503.5 6998.9 7394.2 
7915.9 8421.9 8890.9 9038.5 8659.0 7800.0 5997.6 3283.4 2134.5 1523.1 1127.8 822.2 585.0 437.4 332.0 189.7 52.7 10.5 0.0 
3520.5 3741.9 3921.1 4000.1 3989.6 3963.2 3842.0 3647.0 3552.2 3699.7 3921.1 4232.0 4701.1 5196.5 5871.1 6614.2 7104.3 7383.6 
7889.6 8406.1 8922.6 9254.6 9122.8 8342.8 6877.7 4010.7 2545.5 1870.9 1375.5 953.9 679.9 500.7 363.6 242.4 58.0 10.5 0.0 
3520.5 3715.5 3894.7 4000.1 4031.8 4047.6 3968.5 3810.4 3673.4 3715.5 3884.2 4121.3 4469.2 4975.1 5491.6 6002.8 6550.9 7046.3 
7568.1 8110.9 8738.1 9323.1 9470.7 9049.0 8074.0 5496.9 3204.3 2350.5 1770.8 1301.8 901.2 637.7 400.5 242.4 73.8 10.5 0.0 
3520.5 3705.0 3910.5 4031.8 4100.3 4142.4 4137.2 4042.3 3942.2 3884.2 3942.2 4105.5 4363.8 4716.9 5154.3 5644.5 6103.0 6661.6 
7183.4 7742.0 8416.6 9180.8 9892.3 10050.4 9481.2 7852.7 4753.8 2724.7 1986.9 1565.3 1054.1 716.8 479.6 279.3 110.7 15.8 0.0 
3520.5 3699.7 3889.5 4037.0 4153.0 4242.6 4290.0 4300.5 4263.6 4232.0 4253.1 4316.3 4458.6 4690.5 5012.0 5433.6 5923.8 6461.3 
7004.2 7594.5 8258.5 8991.1 9913.4 10946.3 11357.4 10956.9 8706.5 5106.9 2392.7 1423.0 990.8 648.2 416.4 247.7 110.7 21.1 0.0 
3520.5 3662.8 3836.8 4010.7 4168.8 4316.3 4432.3 4548.2 4622.0 4695.8 4738.0 4853.9 5012.0 5159.6 5396.8 5702.4 6108.2 6619.5 
7288.8 7984.5 8664.3 9286.2 9934.4 11051.7 12833.1 14361.5 14456.3 11636.7 7415.3 3483.6 1328.1 748.4 421.6 221.4 110.7 31.6 
0.0 
3520.5 3620.7 3784.0 3952.7 4147.7 4326.9 4511.3 4701.1 4917.2 5149.0 5412.6 5618.1 5786.8 5965.9 6171.5 6514.0 7072.7 
7652.4 8332.3 9133.4 9887.0 10609.0 11310.0 12126.9 13391.7 15278.5 17787.1 17818.8 15420.8 11109.7 6946.2 3246.5 911.8 
405.8 137.0 42.2 0.0 
3520.5 3604.9 3720.8 3873.6 4021.2 4247.8 4421.8 4680.0 4975.1 5280.8 5670.8 6045.0 6440.3 6893.5 7420.5 8095.1 8817.2 
9750.0 10635.4 11489.2 12316.6 13028.1 13650.0 14256.1 15009.7 16111.2 17855.7 19115.2 18461.7 16032.1 11510.3 4110.8 990.8 
426.9 142.3 47.4 0.0 
3520.5 3578.5 3673.4 3799.9 3968.5 4153.0 4353.2 4590.4 4838.1 5164.9 5528.5 5897.4 6319.0 6740.7 7294.0 7910.7 8706.5 
9670.9 10645.9 11631.5 12638.1 13507.7 14293.0 15057.1 15979.4 17175.8 18915.0 20137.7 18967.7 16933.4 11410.1 3710.3 869.6 
400.5 142.3 52.7 0.0 
3520.5 3562.7 3652.3 3763.0 3894.7 4042.3 4200.4 4411.2 4616.8 4880.3 5175.4 5481.1 5770.9 6134.6 6561.5 7078.0 7699.9 8464.0 
9186.1 9971.3 10719.7 11441.7 12100.5 12754.0 13539.3 14704.0 16163.9 16785.8 15231.1 13702.7 9570.8 3019.9 780.0 347.8 
121.2 52.7 0.0 
3520.5 3552.2 3620.7 3689.2 3805.1 3894.7 4021.2 4168.8 4353.2 4532.4 4716.9 4917.2 5128.0 5301.9 5565.4 5823.6 6224.2 6661.6 
7162.3 7684.0 8095.1 8585.3 9101.7 9618.2 10408.8 11431.2 12885.8 13165.1 11457.6 10171.6 7330.9 2719.5 653.5 284.6 
105.4 47.4 0.0 
3520.5 3515.3 3562.7 3610.1 3678.6 3757.7 3815.7 3884.2 3942.2 3994.9 4047.6 4052.8 4000.1 3921.1 3810.4 3715.5 3657.6 3652.3 3726.1 
3905.3 4153.0 4400.7 4658.9 4985.7 5454.7 6234.7 6977.8 6234.7 4453.4 3826.2 2867.0 1196.4 421.6 205.5 89.6 47.4 0.0 
3520.5 3478.4 3446.8 3436.2 3420.4 3378.2 3293.9 3167.4 3025.1 2840.7 2672.0 2503.4 2366.3 2266.2 2166.1 2123.9 2071.2 2050.1 2050.1 
2060.7 2092.3 2071.2 1986.9 1844.6 1639.1 1370.3 1122.6 932.8 785.3 658.8 532.3 395.3 289.9 189.7 89.6 36.9 0.0 
3520.5 3415.1 3336.1 3241.2 3141.1 3014.6 2867.0 2730.0 2598.2 2503.4 2429.6 2371.6 2318.9 2255.7 2213.5 2160.8 2123.9 2087.0 2034.3 
1960.5 1865.7 1749.7 1591.6 1454.6 1312.3 1180.5 1054.1 922.3 795.8 679.9 558.6 421.6 284.6 189.7 94.9 31.6 0.0 
3520.5 3383.5 3235.9 3098.9 2940.8 2819.6 2724.7 2645.7 2593.0 2535.0 2492.8 2445.4 2392.7 2334.7 2282.0 2224.1 2176.6 2123.9 2055.4 
1955.3 1844.6 1723.4 1612.7 1533.6 1454.6 1343.9 1201.6 1043.5 911.8 764.2 616.6 463.8 326.8 200.3 94.9 26.4 0.0 
3520.5 3336.1 3146.3 2988.2 2845.9 2766.9 2724.7 2693.1 2693.1 2661.5 2619.3 2556.1 2482.3 2413.8 2318.9 2255.7 2181.9 2113.4 2023.8 
1944.7 1881.5 1818.2 1739.2 1691.8 1591.6 1470.4 1322.8 1180.5 1033.0 874.9 679.9 553.4 416.4 274.1 126.5 26.4 0.0 
3520.5 3293.9 3077.8 2893.4 2803.8 2772.2 2777.4 2803.8 2788.0 2751.1 2693.1 2598.2 2513.9 2413.8 2329.5 2224.1 2123.9 2029.1 1976.3 
1923.6 1844.6 1781.3 1728.6 1649.6 1523.1 1465.1 1386.1 1301.8 1164.7 953.9 827.4 669.3 532.3 353.1 189.7 31.6 0.0 
3520.5 3272.8 3025.1 2861.8 2793.2 2798.5 2835.4 2861.8 2872.3 2840.7 2730.0 2608.8 2482.3 2355.8 2245.1 2139.7 2060.7 2029.1 1965.8 
1886.8 1781.3 1691.8 1628.5 1528.4 1486.2 1423.0 1349.2 1275.4 1101.5 975.0 864.3 748.4 590.3 416.4 221.4 21.1 0.0 
3520.5 3257.0 2993.5 2851.2 2798.5 2840.7 2877.6 2935.5 2930.3 2867.0 2735.3 2587.7 2408.5 2245.1 2123.9 2060.7 2071.2 2044.9 1928.9 
1776.1 1654.9 1596.9 1512.6 1449.3 1401.9 1349.2 1275.4 1159.5 1006.6 906.5 801.1 700.9 542.8 405.8 200.3 15.8 0.0 
3520.5 3251.8 2967.2 2824.9 2803.8 2835.4 2903.9 2951.3 2946.1 2882.8 2724.7 2513.9 2303.1 2139.7 2023.8 1976.3 2023.8 1955.3 1797.2 
1665.4 1549.5 1533.6 1428.2 1391.3 1354.5 1296.5 1217.4 1085.7 964.5 869.6 764.2 727.3 516.5 337.3 173.9 10.5 0.0 
3520.5 3251.8 2967.2 2809.1 2803.8 2824.9 2888.1 2940.8 2956.6 2888.1 2724.7 2492.8 2292.6 2134.5 2013.2 1976.3 2018.5 1934.2 1791.9 
1649.6 1533.6 1517.8 1417.7 1380.8 1328.1 1280.7 1212.2 1075.1 959.2 853.8 737.8 653.5 448.0 321.5 168.6 10.5 0.0 
